1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Bob (Cerium Abrasive Permeated)【5 Pieces Per Package】

Felt Bob (Cerium Abrasive Permeated)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 852.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With abrasive impregnated, it is ready for polishing. Wet polishing is possible for both water and oil-based abrasive liquid. Ideal for glass polishing.

Part Number
FB243S
FB244S
FB246S
FB248S
FB249S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet

฿ 852.00

FELT BOBS CERIUM 1 Pack(s)

5 Pieces Per Package

7 Day(s) 615300005

฿ 852.00

FELT BOBS CERIUM 1 Pack(s)

5 Pieces Per Package

7 Day(s) 815250005

฿ 899.00

FELT BOBS CERIUM 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1020250005

฿ 1,039.00

FELT BOBS CERIUM 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1320200005

฿ 1,225.00

FELT BOBS CERIUM 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1520200005

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Shaft Diameter(mm) 3 Type Cerium Abrasive Permeated Number Contained In A Packet 5