(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for polishing that needs to maintain high maintenance retention rates of abrasive.
Part Number |
---|
FB201 |
FB202 |
FB203 |
FB204 |
FB205 |
FB206 |
FB207 |
FB211 |
FB212 |
FB213 |
FB214 |
FB215 |
FB216 |
FB217 |
FB219 |
FB220 |
FB221 |
FB222 |
FB222HL |
FB223 |
FB224 |
FB225 |
FB226 |
FB227 |
FB228 |
FB229 |
FB230 |
FB241 |
FB242 |
FB243 |
FB244 |
FB245 |
FB246 |
FB247 |
FB248 |
FB249 |
FB250 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Type | Max. Rotational Speed (rpm) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,085.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 6 | 10 | Hard type | 30000 | 5 | ||
฿ 1,085.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 8 | 10 | Hard type | 30000 | 5 | ||
฿ 1,179.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | 15 | Hard type | 30000 | 5 | ||
฿ 1,225.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 13 | 20 | Hard type | 25000 | 5 | ||
฿ 1,412.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 15 | 25 | Hard type | 20000 | 5 | ||
฿ 1,225.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | - | Hard type | 30000 | 5 | ||
฿ 1,272.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 15 | - | Hard type | 25000 | 5 | ||
฿ 1,085.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 6 | 10 | Soft type | 30000 | 5 | ||
฿ 1,085.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | Same day | 8 | 10 | Soft type | 30000 | 5 | ||
฿ 1,179.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | 15 | Soft type | 30000 | 5 | ||
฿ 1,225.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 13 | 20 | Soft type | 25000 | 5 | ||
฿ 1,412.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 15 | 25 | Soft type | 20000 | 5 | ||
฿ 1,225.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | - | Soft type | 30000 | 5 | ||
฿ 1,272.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 15 | - | Soft type | 25000 | 5 | ||
฿ 1,132.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 2.5 | 6 | Hard type | 30000 | 5 | ||
฿ 1,039.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 3 | 8 | Hard type | 30000 | 5 | ||
฿ 1,039.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 4 | 7 | Hard type | 30000 | 5 | ||
฿ 1,085.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 5 | 10 | Hard type | 30000 | 5 | ||
฿ 945.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 5 | 15 | Hard type | 30000 | 5 | ||
฿ 1,085.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 6 | 15 | Hard type | 30000 | 5 | ||
฿ 1,132.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 8 | 15 | Hard type | 30000 | 5 | ||
฿ 1,179.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | 15 | Hard type | 30000 | 5 | ||
฿ 1,225.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | 20 | Hard type | 25000 | 5 | ||
฿ 1,179.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 13 | 13 | Hard type | 30000 | 5 | ||
฿ 1,272.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 13 | 20 | Hard type | 25000 | 5 | ||
฿ 1,319.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 15 | 20 | Hard type | 20000 | 5 | ||
฿ 1,412.00 | FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 20 | 20 | Hard type | 20000 | 5 | ||
฿ 1,039.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 4 | 7 | Soft type | 30000 | 5 | ||
฿ 1,085.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 5 | 10 | Soft type | 30000 | 5 | ||
฿ 1,085.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 6 | 15 | Soft type | 30000 | 5 | ||
฿ 1,132.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 8 | 15 | Soft type | 30000 | 5 | ||
฿ 1,179.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | 15 | Soft type | 30000 | 5 | ||
฿ 1,225.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 10 | 20 | Soft type | 25000 | 5 | ||
฿ 1,179.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 13 | 13 | Soft type | 30000 | 5 | ||
฿ 1,272.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 13 | 20 | Soft type | 25000 | 5 | ||
฿ 1,319.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 15 | 20 | Soft type | 20000 | 5 | ||
฿ 1,412.00 | FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 20 | 20 | Soft type | 20000 | 5 |
Loading...
Application | Polishing | Type | Flap with shaft | Material | Felt |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Number Contained In A Packet | 5 |
How can we improve?
How can we improve?