1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Felt Bob Shank φ2.34【5 Pieces Per Package】

Felt Bob Shank φ2.34
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 945.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for polishing that needs to maintain high maintenance retention rates of abrasive.

Part Number
FB101
FB102
FB103
FB111
FB112
FB113
FB114
FB115
FB121SALE
FB122
FB123
FB124
FB125
FB131SALE
FB132
FB133
FB134
FB135
FB141
FB142
FB143
FB144
FB145
FB151
FB152
FB153
FB154
FB155
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Number Contained In A Packet

฿ 945.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 11-Hard type5

฿ 1,132.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 174Hard type5

฿ 1,132.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 223Hard type5

฿ 1,179.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 174Hard type5

฿ 1,179.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 214.5Hard type5

฿ 1,225.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 254.5Hard type5

฿ 1,599.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 2010Soft type5

฿ 1,785.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 2410Soft type5

฿ 1,039.00

฿ 623.19

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

Same day 620Hard type5

฿ 1,039.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 816Hard type5

฿ 1,132.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 918Hard type5

฿ 1,132.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1221Hard type5

฿ 1,412.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1525Hard type5

฿ 1,039.00

฿ 623.19

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

Same day 620Soft type5

฿ 1,039.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 816Soft type5

฿ 1,132.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 918Soft type5

฿ 1,132.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1221Soft type5

฿ 1,412.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1525Soft type5

฿ 1,039.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 411Hard type5

฿ 1,085.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 613Hard type5

฿ 1,132.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 816Hard type5

฿ 1,179.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1016Hard type5

฿ 1,272.00

FELT BOBS HARD 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1220Hard type5

฿ 1,039.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 411Soft type5

฿ 1,085.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 613Soft type5

฿ 1,132.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 816Soft type5

฿ 1,179.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1016Soft type5

฿ 1,272.00

FELT BOBS SOFT 1 Pack(s)

5 Pieces Per Package

7 Day(s) 1220Soft type5

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Shaft Diameter(mm) 2.34 Max. Rotational Speed(rpm) 15000 Number Contained In A Packet 5