(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A grain is for universal use on steel materials and also suitable for working on plastics and wood. SiC grain is ideal for working on titanium and aluminium. Ceramic grain is ideal for working on stainless steels, heat-resistant nickel and cobalt, Inconel and Hasteloy.
Part Number |
---|
AS400 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Type | Max. Rotational Speed (rpm) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,319.00 | HOLDER FOR CAP SANDERS | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 5 | 11 | 3 | - | Normal Holder | - | 2 |
Loading...
Please check the type/dimensions/specifications of the part AS400 in the Cap Sander series.
Part Number |
---|
AS400-2Q |
AS400-3Q |
AS400-6Q |
AS401 |
AS401C |
AS401S |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Type | Max. Rotational Speed (rpm) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 945.00 | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 5 | 6 | 2.34 | - | Quick Change Holder | - | 2 | ||
฿ 945.00 | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 5 | 6 | 3 | - | Quick Change Holder | - | 2 | ||
฿ 1,039.00 | 1 Pack(s) | 2 Pieces Per Package | 31 Day(s) | 5 | 6 | 6 | - | Quick Change Holder | - | 2 | ||
฿ 1,132.00 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 7 | 12 | - | 80 | Alumina Abrasive | 40000 | 10 | ||
฿ 1,412.00 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 7 | 12 | - | 80 | Ceramic Oxide Abrasive | 40000 | 10 | ||
฿ 1,319.00 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 7 | 12 | - | 80 | Silicon Carbide Abrasive | 40000 | 10 |
How can we improve?
How can we improve?