(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for polishing and removing the rust of workpiece.
Part Number |
---|
AS301 |
AS302 |
AS303 |
AS304 |
AS311 |
AS312 |
AS313 |
AS314 |
AS321 |
AS322 |
AS323 |
AS324 |
AS331 |
AS332 |
AS333 |
AS334 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|
฿ 759.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 7 Day(s) | 40 | 180 | 1 | ||
฿ 759.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 40 | 240 | 1 | ||
฿ 759.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 40 | 320 | 1 | ||
฿ 759.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 40 | 400 | 1 | ||
฿ 852.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 50 | 180 | 1 | ||
฿ 852.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 50 | 240 | 1 | ||
฿ 852.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 50 | 320 | 1 | ||
฿ 852.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 50 | 400 | 1 | ||
฿ 899.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 60 | 180 | 1 | ||
฿ 899.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 60 | 240 | 1 | ||
฿ 899.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 60 | 320 | 1 | ||
฿ 899.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 60 | 400 | 1 | ||
฿ 1,039.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 80 | 180 | 1 | ||
฿ 1,039.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 80 | 240 | 1 | ||
฿ 1,039.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 80 | 320 | 1 | ||
฿ 1,039.00 | CUSHION SANDERS RADIAL TYPE | 1 Piece(s) | 31 Day(s) | 80 | 400 | 1 |
Loading...
Width(mm) | 25 | Shaft Diameter(mm) | 6 | Max. Rotational Speed(rpm) | 3000 |
---|---|---|---|---|---|
Number Contained In A Packet | 1 |
How can we improve?
How can we improve?