(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent of provide the best match to surface and uniform finishing can be acquired. Both side and top of sander can be used for grinding.
Part Number |
---|
AS261 |
AS262 |
AS263 |
AS271 |
AS272 |
AS273 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|
฿ 805.00 | RADIAL SANDERS BOTTOM TYPE | 1 Piece(s) | 31 Day(s) | 30 | 25 | 80 | 1 | ||
฿ 805.00 | RADIAL SANDERS BOTTOM TYPE | 1 Piece(s) | 31 Day(s) | 30 | 25 | 120 | 1 | ||
฿ 805.00 | RADIAL SANDERS BOTTOM TYPE | 1 Piece(s) | 31 Day(s) | 30 | 25 | 240 | 1 | ||
฿ 805.00 | RADIAL SANDERS BOTTOM TYPE | 1 Piece(s) | 31 Day(s) | 40 | 30 | 80 | 1 | ||
฿ 805.00 | RADIAL SANDERS BOTTOM TYPE | 1 Piece(s) | 31 Day(s) | 40 | 30 | 120 | 1 | ||
฿ 805.00 | RADIAL SANDERS BOTTOM TYPE | 1 Piece(s) | 31 Day(s) | 40 | 30 | 240 | 1 |
Loading...
Shaft Diameter(mm) | 6 | Max. Rotational Speed(rpm) | 5000 | Number Contained In A Packet | 1 |
---|
How can we improve?
How can we improve?