(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent of provide the best match to surface and uniform finishing can be acquired.
Part Number |
---|
AS241 |
AS242 |
AS243 |
AS251 |
AS252 |
AS253 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|
฿ 805.00 | RADIAL SANDERS SLIT TYPE | 1 Piece(s) | 31 Day(s) | 40 | 80 | 1 | ||
฿ 805.00 | RADIAL SANDERS SLIT TYPE | 1 Piece(s) | 31 Day(s) | 40 | 120 | 1 | ||
฿ 805.00 | RADIAL SANDERS SLIT TYPE | 1 Piece(s) | 31 Day(s) | 40 | 240 | 1 | ||
฿ 805.00 | RADIAL SANDERS SLIT TYPE | 1 Piece(s) | 31 Day(s) | 50 | 80 | 1 | ||
฿ 805.00 | RADIAL SANDERS SLIT TYPE | 1 Piece(s) | 31 Day(s) | 50 | 120 | 1 | ||
฿ 805.00 | RADIAL SANDERS SLIT TYPE | 1 Piece(s) | 31 Day(s) | 50 | 240 | 1 |
Loading...
Width(mm) | 25 | Shaft Diameter(mm) | 6 | Max. Rotational Speed(rpm) | 10000 |
---|---|---|---|---|---|
Number Contained In A Packet | 1 |
How can we improve?
How can we improve?