1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Abrasive Rubber Wheel (AR741D)

DIAMOND RUBBER WHEEL GRINDING

Diamond Abrasive Rubber Wheel (AR741D)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High grinding performance by containing diamond abrasive grains. Please use with Mandrel M1.7 Screw Type.

Part Number
AR741D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Number Contained In A Packet

฿ 1,505.00

DIAMOND RUBBER WHEEL GRINDING 1 Piece(s) 31 Day(s) 20170150001

Loading...

  1. 1

Basic Information

Width(mm) 3 Screw Hole Diameter(mm) 1.8 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part AR741D in the Diamond Abrasive Rubber Wheel series.

Products with similar specification

Part Number
AR744D
AR748D
AR751D
AR754D
AR758D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Number Contained In A Packet

฿ 1,505.00

1 Piece(s) 31 Day(s) 2040015000-

฿ 1,505.00

1 Piece(s) 31 Day(s) 2080015000-

฿ 1,785.00

1 Piece(s) 31 Day(s) 2517012000-

฿ 1,785.00

1 Piece(s) 31 Day(s) 2540012000-

฿ 1,785.00

1 Piece(s) 31 Day(s) 2580012000-