1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mandrel M6 Screw

MANDRELS

Mandrel M6 Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,319.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mandrel used with wheels that have a thickness of 3-10mm and center hole φ6 such as Felt Wheel "FB654".

Part Number
MR161
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 1,319.00

MANDRELS 1 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 18 Shaft Diameter(mm) 6 Screw Hole Diameter(mm) M6 x 16
Type Stainless Shaft length(mm) 48 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part MR161 in the Mandrel M6 Screw series.