(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mandrel used with Electroplated Diamond Disc, Universal Polisher and Disc Polisher. Can not used with wheels that have center hole φ1.8.
Part Number |
---|
MR152 |
MR152L |
MR153 |
MR153L |
MR156 |
MR156L |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Screw Hole Diameter (mm) | Shaft length (mm) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,412.00 | MANDRELS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 2.34 | M3 x 10 | 43 | 5 | ||
฿ 1,412.00 | MANDRELS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 2.34 | M3 x 18 | 43 | 5 | ||
฿ 1,412.00 | MANDRELS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 3 | M3 x 10 | 43 | 5 | ||
฿ 1,412.00 | MANDRELS | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 3 | M3 x 18 | 43 | 5 | ||
฿ 1,412.00 | MANDRELS | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 6 | M3 x 10 | 55 | 5 | ||
฿ 1,412.00 | MANDRELS | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 6 | M3 x 18 | 55 | 5 |
Loading...
Outer Diameter(mm) | 6.3 | Type | Stainless Rainforced Shank | Number Contained In A Packet | 5 |
---|
How can we improve?
How can we improve?