1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Felt Disc (with adhesive back)【20 Pieces Per Package】

Felt Disc (with adhesive back)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 479.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of high-density compressed fine wool that is specially for polishing.

Part Number
AT411
AT412
AT413
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Number Contained In A Packet

฿ 479.00

FELT DISCS 1 Pack(s)

20 Pieces Per Package

31 Day(s) 11-20

฿ 1,039.00

FELT DISCS 1 Pack(s)

20 Pieces Per Package

31 Day(s) 21-20

฿ 1,412.00

FELT DISCS 1 Pack(s)

20 Pieces Per Package

31 Day(s) 311120

Loading...

  1. 1

Basic Information

Type Felt Disc Thickness(mm) 2 Max. Rotational Speed(rpm) 15000
Number Contained In A Packet 20