(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Gloves Urethane Coating 10 Pairs NPU150B

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not use gloves when there is a danger of hands being caught in rotating devices.

Specifications of 4045830910

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    S
  • Color
    Black, wrist color: white
  • 1 bag (10 pairs)
Part Number
4045830910
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,412.00

URETHANE GLOVE 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 bag (10 pairs)

Basic Specifications

Product Description

[Features]
· Thin type gloves for assembly and inspection with exceptional fit.
· Urethane coating on the palm. (Super soft type)
· Thinner than previous gloves with elasticity to perfectly fit the hand, making these ideal for detailed work that uses the fingertips.
· The gloves are light and the non-slip coating is soft, reducing fatigue when working for a long time and giving them excellent usability.
· Coloring that hides dirt.
[Applications]
· Electrical/precision equipment, assembly of automotive parts, inspection work, material separation, packaging work.
[Materials]
· Gloves: nylon, rubber; Non-slip grip: polyurethane

Specifications of 4045830910

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    S
  • Color
    Black, wrist color: white
  • 1 bag (10 pairs)
Part Number
4045830910
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,412.00

URETHANE GLOVE 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 bag (10 pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1