(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ATG Comfortable Precision Work Gloves MaxiFlex Comfort 34-924

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • MaxiFlex Comfort has a contact heat resistance of EN407 test standard level 1 (100°C for 15 seconds). Always check the suitability of this product for the usage conditions. Do not use gloves when there is a danger of hands being caught in rotating devices.

Specifications of 4044502330

  • Product Model
    Anti-Slip
  • Size
    L
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Total Length(cm)
    25
  • Color
    Light gray / aquamarine, wrist color: white
  • Thickness(mm)
    1.10 (Palm)
  • 1 pair
Part Number
4044502330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 258.20

PRECISION WORKING GLOVE 1 Piece(s) 8 Day(s) 1 pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Size
    L
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Total Length(cm)
    25
  • Color
    Light gray / aquamarine, wrist color: white
  • Thickness(mm)
    1.10 (Palm)
  • 1 pair

Product Description

[Features]
· Work gloves with ATG nitrile coating compatible with all circumstances.
· The soft cotton inside MaxiFlex Comfort gloves is sweat absorbing and comfortable.
· AIRtech: AIRtech provides "360° all-directional breathability," lowering the temperature inside the gloves and raising the safety and productivity by maintaining a comfortable temperature.
· Standard: EN388: 3121
[Applications]
· For precision work in dry environments. (Example: assembly work, outdoor work, maintenance, etc.)
[Materials]
· Gloves: nylon, cotton, other; Non-slip grip: nitrile rubber

Specifications of 4044502330

  • Product Model
    Anti-Slip
  • Size
    L
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Total Length(cm)
    25
  • Color
    Light gray / aquamarine, wrist color: white
  • Thickness(mm)
    1.10 (Palm)
  • 1 pair
Part Number
4044502330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 258.20

PRECISION WORKING GLOVE 1 Piece(s) 8 Day(s) 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1