ATG Cut-Resistant Gloves For Precision Work MaxiFlex Cut 34-8743

Brand :
MIDORI ANZEN

Caution

  • The EN388 cut level is based on measurement data and is not a guaranteed value. Cut-resistant gloves are not gloves that cannot be cut, but are gloves that are are made of a material that is difficult to cut. The conditions vary with handled products. Do not use gloves when there is a danger of hands being caught in rotating devices.

Product Description

[Features]
· MaxiFlex Cut are the only gloves in the MaxiFlex series incorporating cut-resistant technology.
· They have EN388 cut level 3 cut resistance.
· The area between the thumb and forefinger has been reinforced with nitrile. Durability has been improved.
· Work gloves with ATG nitrile coating compatible with all circumstances.
· AIRtech: AIRtech provides "360° all-directional breathability", lowering the temperature inside the gloves and raising the safety and productivity by maintaining a comfortable temperature.
· Standard: EN388: 4331
[Applications]
· For precision work in a dry environment with a high danger of cut-wound accidents.
[Materials]
· Gloves: nylon, polyethylene fiber, glass fiber, other; non-slip grip: nitrile rubber

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

ATG Cut-Resistant Gloves For Precision Work MaxiFlex Cut 34-8743 | MIDORI ANZEN | MISUMI Thailand