(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4001190001 |
4001190003 |
4001190005 |
4001190008 |
4001190020 |
4001190033 |
4001190035 |
4001190036 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Quantity (Piece) |
Color Detail (Hat Body / Visor) |
Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,621.07 |
HELMET | 1 Piece(s) | 13 Day(s) | Yellow | Yellow | Smoke | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 3 Day(s) | White | White | Smoke | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 13 Day(s) | Green | Green | Smoke | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 11 Day(s) | Red | Red | Smoke | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 11 Day(s) | White | White | Purple | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 13 Day(s) | White | White | Green | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 13 Day(s) | Green | Green | Green | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 6 Day(s) | Black | Black | Smoke | 1 pc. |
[Features]
· Shield not included. (*A shield cannot be attached to this model.)
· Evolving comfort. A new style helmet pursuing further safety performance.
· Superior ventilation performance to help prevent heatstroke.
· Most comfortable and lightweight class in the industry. Cap body and interior aim to optimize weight, successfully implementing both light weight and high strength.
· Easily removable interior. Replaceable in a single action.
· New type of RA band for improved comfort when wearing.
· New shape of rain guard.
· Safety equipment recommended by the Japan Construction Occupational Safety and Health Association.
[Applications]
· For protection from flying or falling objects.
· For protection during falls.
· For protection from electricity.
Part Number |
---|
4001190001 |
4001190003 |
4001190005 |
4001190008 |
4001190020 |
4001190033 |
4001190035 |
4001190036 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Quantity (Piece) |
Color Detail (Hat Body / Visor) |
Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,621.07 |
HELMET | 1 Piece(s) | 13 Day(s) | Yellow | Yellow | Smoke | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 3 Day(s) | White | White | Smoke | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 13 Day(s) | Green | Green | Smoke | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 11 Day(s) | Red | Red | Smoke | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 11 Day(s) | White | White | Purple | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 13 Day(s) | White | White | Green | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 13 Day(s) | Green | Green | Green | 1 pc. | ||
฿ 1,621.07 |
HELMET | 1 Piece(s) | 6 Day(s) | Black | Black | Smoke | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?