Slip-on Safety Shoes Premium Comfort PRM200 Anti-Static White

Caution
Product Description
[Features]
· Premium comfort safety shoes aiming for the ideal fit.
· COMFORT LAST: New last type to improve fit. By increasing the holding power in the heel and instep, the toe-cap could be made wider and more comfortable.
· The lateral and longitudinal arch of the sole of the foot are securely supported for an improved fit and reduced fatigue.
· UP TOE SPRING: High toe spring. Designed with a higher toe than previous comfort models. Useful for preventing falls due to tripping by reducing catching on uneven surfaces.
· NEW WIDE TOE CAP: Even more spacious and comfortable new wide resin toe cap. Greater hold of the new Comfort Last reduces foot slippage and allows for an even wider toe cap.
· REFLECTOR: reflector. Increases visibility while working at night with 2 vertical reflectors equipped as standard on the heel.
· PREMIUM GRIPSOLE & TOE CUT: The highest level of slip resistance. New sole shape boasts the highest level of slip resistance and has excellent durability. Trip preventing toe cut.
· CUSHION ABSORBER & DAMPER SOLE: a damper sole and cushioned absorber. The sole shape changes when walking to absorb shock and improve cushioning. Shocks are dispersed when the block located below the center of the heel makes contact with the ground.
· PREMIUM INSOLE: A premium insole made from a new material with high support and cushioning. A 3-dimensional insole designed to fit the sole structure of the foot. A newly adopted composite material is used for improved cushioning and to gently encase the sole of the foot.
· Standard: JIS T8101 leather, class S E/F pass, JIS T8103 ED-P/C2 pass
· Includes slip marks.