(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For tightening and removal of bolts.
· Unique structure: High torque and excellent controllability thanks to a camless twin hammer structure and an air motor adopting an exhaust brake function.
· Easy to use: No matter the regulator position, reverse is always full power.
Part Number |
---|
AIS-2560 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Tightening Torque (N▪m) | Socket Plug Angle (mm) | Capacity Bolt Diameter (φ/mm) | Number Of Rotations (rpm) | Hose Mounting Port | Air Consumption Amount (m³/min) | Overall Length (mm) | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,691.67 ฿ 40,100.21 | IMPACT WRENCH | 1 Piece(s) | 1 Day(s) | 670 to 970 | 19 (with hole) | 25 | 5,100 | NPT3/8 | 1.1 | 217 | 4992338893477 | 1 unit |
Loading...
Hammer Type | Double | Operating Air Pressure(Mpa) | 0.6 | Quantity | 1 unit |
---|
Please check the type/dimensions/specifications of the part AIS-2560 in the Air Impact Wrench series.
Part Number |
---|
AIS-1230 |
AIS-1640 |
AIS-1641 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Max. Tightening Torque (N▪m) | Socket Plug Angle (mm) | Capacity Bolt Diameter (φ/mm) | Number Of Rotations (rpm) | Hose Mounting Port | Air Consumption Amount (m³/min) | Overall Length (mm) | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,491.67 | 1 Piece(s) | 1 Day(s) | 190 to 240 | 9.5 (without hole) | 12 | 11,000 | NPT1/4 | 0.8 | 153 | 4992338893446 | - | ||
฿ 22,320.00 | 1 Piece(s) | 12 Day(s) | 215 to 260 | 12.7 (with hole) | 16 | 11,000 | NPT1/4 | 0.8 | 155 | 4992338893453 | - | ||
฿ 23,976.67 | 1 Piece(s) | 1 Day(s) | 290 to 450 | 12.7 (with hole) | 16 | 7,400 | NPT1/4 | 0.9 | 187 | 4992338893460 | - |
How can we improve?
How can we improve?