1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Impact Wrench
  • Air Impact Wrench
  • Air Impact Wrench
  • Air Impact Wrench
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,491.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Check the size of the drive angle for the socket and use commercially available products.

Product Description

[Features]
· For tightening and removal of bolts.
· Unique structure: High torque and excellent controllability thanks to a camless twin hammer structure and an air motor adopting an exhaust brake function.
· Easy to use: No matter the regulator position, reverse is always full power.

 
Part Number
AIS-1230SALE
AIS-1640SALE
AIS-1641SALE
AIS-2560SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Tightening Torque
(N▪m)
Socket Plug Angle
(mm)
Capacity Bolt Diameter
(φ/mm)
Number Of Rotations
(rpm)
Hose Mounting Port Air Consumption Amount
(m³/min)
Overall Length
(mm)
JAN Code Quantity

฿ 21,491.67

฿ 19,768.04

IMPACT WRENCH 1 Piece(s) 1 Day(s) 190 to 2409.5 (without hole)1211,000NPT1/40.815349923388934461 unit

฿ 22,320.00

฿ 18,612.65

IMPACT WRENCH 1 Piece(s) 12 Day(s) 215 to 26012.7 (with hole)1611,000NPT1/40.815549923388934531 unit

฿ 23,976.67

฿ 19,529.00

IMPACT WRENCH 1 Piece(s) 1 Day(s) 290 to 45012.7 (with hole)167,400NPT1/40.918749923388934601 unit

฿ 43,691.67

฿ 40,100.21

IMPACT WRENCH 1 Piece(s) 1 Day(s) 670 to 97019 (with hole)255,100NPT3/81.121749923388934771 unit

Loading...

  1. 1

Basic Information

Hammer Type Double Operating Air Pressure(Mpa) 0.6 Quantity 1 unit