1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Drills, ADR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Drills, ADR
  • Air Drills, ADR
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Forward rotation/reverse rotation can be set with a switching bulb.
· The speed can be adjusted with the speed control nut.
[Applications]
· For general drilling work.

 
Part Number
ADR-65SALE
ADR-100SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck capacity
(mm)
Drilling Capacity
(mm)
Number of load-free rotations
(min-1)
Air Consumption Amount
(m³/min)
Overall Length
(mm)
JAN Code Trusco Code Total height
(mm)
Accessory Weight
(g)

฿ 19,075.00

฿ 14,151.74

AIR DRILLS 1 Piece(s) 1 Day(s) 6.56.52,9000.551664992338076306292-4129--800

฿ 17,000.00

฿ 15,791.30

NIT AIR DRILLS 1 Piece(s) 12 Day(s) 10102,0000.671894992338073886292-4137145● Chuck handle: 1 pc, ● Coupler 200-30SH: 1 pc1,100

Loading...

  1. 1

Basic Information

Product Type Air Drill Operating Air Pressure(Mpa) 0.6