1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Hand Pneumatic Compact File

AIR FILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,423.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For quick and simple file work.
· Wide range of applications: Can change with various files in accordance with the application.
· Easy on workers: Uses a grip tube to prevent feeling the cold (ASH-900, SHL-40).
· High performance: Smooth finish with a high-speed reciprocating motion.

 
Part Number
SHL-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,423.34

AIR FILE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Air Consumption(m3/min) 0.07 Details Model Lightweight, for compact shaping Stroke length(mm) 4
Stroke times(rpm) 9,000 Total length(mm) 179 Operating air pressure(Mpa) 0.6
JAN Code 4992338636654 Mass(kg) 0.37 Accessories Flat file LF-13 × 1 pc, Hex wrench 2 mm × 1 pc

Please check the type/dimensions/specifications of the part SHL-40 in the Super Hand Pneumatic Compact File series.