1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Saw

NIT AIR SAWS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 25,076.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Easy cutting of thin steel sheet, compact and lightweight air saw
·Product characteristics: Achieves high output and low vibration by adopting a special structure double piston
·Wide range of applications: For various applications such as automobile sheet metal, double steel plate, and wood

 
Part Number
SSW-110 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,076.00

฿ 23,069.92

NIT AIR SAWS 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Cutting Performance(mm) 3 Ventilation Rear Operating Air Pressure(Mpa) 0.6
Stroke length(mm) 11 Stroke times(Times/min) 7,000 Air Consumption Amount(m3/min) 0.29
Overall Length(mm) 205

Please check the type/dimensions/specifications of the part SSW-110 in the Super Saw series.