1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Sonic Pneumatic Die Grinder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,533.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Powerful grinder with fingertip sensitivity.
· Easy on workers: Rear ventilation structure prevents exhaust from hitting workers.
· Convenient functionality: Rotation speed can be adjusted.
· High performance: Smooth finish with high-speed rotation.
· Series lineup: Includes lock lever type switches and ring type switches for both grinding wheel and rotary bars.

 
Part Number
L25BSALE
L-25R
L-35RASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(rpm)
Overall Length
(mm)
Air Consumption Amount
(m³/min)
Details Model Trusco Code JAN Code Weight
(g)

฿ 13,460.00

฿ 11,664.44

AIR STRAIGHT GRINDERS 1 Piece(s) 1 Day(s) 27,0001360.4Lever type for grinding wheels116-633649923387334900.6

฿ 12,533.33

AIR SONIC 1 Piece(s) Same day 27,0001290.4Ring type for grinding wheels116-635249923380033190.6

฿ 18,841.67

฿ 15,747.87

NIT AIR STRAIGHT GRINDERS 1 Piece(s) 12 Day(s) 37,5001680.35Ring type for rotary bars116-636149923387986110.45

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Ventilation Direction Rear