1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Palm Orbital Sander

AIR SANDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 19,640.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It fits perfectly in the palm of your hand and is easy to work with one hand.
[Features]
·Friendly to workers: A grip that pursues ease of grip reduces operator fatigue
·Compact and lightweight: Achieves weight reduction by using a lot of special resin
·Wide range of applications: Supports sheet metal / painting base polishing and woodworking polishing work
·Product characteristics: Double rotary air sander
·Work environment improvement: With a dust collecting mechanism that uses the exhaust of the air motor (APS-125SV)

 
Part Number
APS-125SV SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,640.00

฿ 18,068.80

AIR SANDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Air Consumption Amount(m³/min) 0.42 Operating Air Pressure(Mpa) 0.59
Orbit Diamond(mm) 5 Number of load-free rotations(rpm) 11000 Ventilation Rear
Overall Length(mm) 175 Trusco Code 116-7120 Mass(g) 730
Hose Take-in Port High Coupler Ace 20PM-PLA Use For smoothing sheet metal damage, repairing deep scratches after sanding, smoothing down putty, and the like Paper Used Hook and Loop Sheet Type

Please check the type/dimensions/specifications of the part APS-125SV in the Palm Orbital Sander series.