1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Belt Sander, Baby Belton (R)

AIR BELT SANDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,512.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • "Important Notice Regarding Displayed Price"
    After confirming the part number, click the "check price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Compact type that fits in your hand
·Compact and lightweight: Easy to handle in the palm of your hand
·Friendly to workers: Symmetrical design that can be used with either left or right hand

 
Part Number
BB-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,512.00

฿ 22,551.04

AIR BELT SANDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 249 Number of load-free rotations(rpm) 16,000 Belt speed(m/min) 1100
Air Consumption Amount(m³/min) 0.43 Mass(g) 800

Please check the type/dimensions/specifications of the part BB-20 in the Pneumatic Belt Sander, Baby Belton (R) series.