1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Belton Electric Belt Sander (Part Number)

NIT BELT SANDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,872.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent for general-purpose use. For deburring to finish polishing.
· The product series features products with belt widths of 10 mm, 20 mm and 30 mm.
· Convenience: Can be used easily with a 100‑V AC power supply (Belton Electric).

 
Part Number
EBS-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Dimensions (Width)
(mm)
Number of load-free rotations
(min-¹)
Cord Length
(m)
Belt Dimensions (Length)
(mm)
Rated Current
(A)
Power Consumption
(W)
JAN Code Trusco Code Mass
(g)
Accessory Ordering Unit

฿ 20,872.00

฿ 19,200.15

NIT BELT SANDERS 1 Piece(s) 10 Day(s) 20100002.55205.25104992338274160338-01652400· Sub-handle ·Round Shoe · Hexagonal Wrench Key 2.5 mm: 1 pc · Hexagonal Wrench Key 4 mm: 1 pc · Polishing Belt Z #60 X 20 mm: 2 pcs (of which 1 is fitted onto base unit), #80 x 20 mm: 1 pc, #100 x 20 mm: 1 pc, #120 x 20 mm: 1 pc1 unit

Loading...

  1. 1

Basic Information

Product Type Body Power Supply(V) AC100 Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part EBS-20 in the Belton Electric Belt Sander series.

Products with similar specification

Part Number
EBS30A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBelt Dimensions (Width)
(mm)
Number of load-free rotations
(min-¹)
Cord Length
(m)
Belt Dimensions (Length)
(mm)
Rated Current
(A)
Power Consumption
(W)
JAN Code Trusco Code Mass
(g)
Accessory Ordering Unit

฿ 33,280.00

1 Piece(s) 14 Day(s) 3012300454099004992338890858491-69643100· Sub-handle · Carbon Brush · Hexagonal Wrench Key (4 mm, 5 mm) · Polishing Belt Z #60 x 30 mm (2 pcs) · Polishing Belt Z #80 x 30 mm (1 pc) · Polishing Belt Z #100 x 30 mm (1 pc)-