1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hairliner EHL-60 Small Hairline Machining Tool

NIT BELT SANDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,074.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal for hairline finishing of stainless steel materials.
· Wide range of application: Product lineup of non-woven finishing belts with a particle size of between #150 and #140.
· High level of safety: Equipped with a double-insulation type motor with no earthing required.
· Product characteristics: Includes a guide for straight hairline machining.
· Convenience: Can be used easily with a 100‑V AC power supply.

 
Part Number
EHL-60 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 37,074.00

฿ 34,108.08

NIT BELT SANDERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Belt Dimensions (Width)(mm) 60 Product Type Body Power Supply(V) AC100
Number of load-free rotations(min-¹) 940 Cord Length(m) 2.5 Belt Dimensions (Length)(mm) 265
Rated Current(A) 5.2 Power Consumption(W) 510 JAN Code 4992338765132
Trusco Code 116-6425 Mass(g) 3100 Accessory · Finishing Belt (#200)· Hexagonal bar torque wrench 4 mm
Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part EHL-60 in the Hairliner EHL-60 Small Hairline Machining Tool series.