1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit Beveler Portable Chamfering Tool (Pneumatic, For Curves)

NIT CHAMFERING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,678.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product characteristics: Useful for chamfering various molds and steel materials.
· Easy to carry: Handheld type that can be used on heavy workpieces that are difficult to move.
· Wide range of applications: Rich lineup that fits various on-site needs.

 
Part Number
CB-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,678.00

฿ 15,403.04

NIT CHAMFERING TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Beveler Operating Air Pressure(MPa) 0.6 Unloaded Rotational Speed(rpm) 28000
Chamfer Capacity Mild Steel 0-1 C / Stainless Steel 0-0.5 C Chamfer Angle(°) 45 Hose Take-in Port high coupler 20PM
Total Length(mm) 86 Air Consumption(m3 / min) 0.15 Minimum Plate Pressure(mm) 1.5 (maximum chamfer volume of 0.5 C when 1.5 mm)
Minimum Corner Radius(mm) 3R Minimum Machining Diameter(mm) 6.8 Minimum Chamfering Depth(mm) 6
JAN Code 4992338483326 Trusco Code 439-9226 Mass(g) 500

Please check the type/dimensions/specifications of the part CB-01 in the Circuit Beveler Portable Chamfering Tool (Pneumatic, For Curves) series.