1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Mini Beveler Handy Electric Chamfering Tool

CHAMFERING TOOLS BEVELERS

Mini Beveler Handy Electric Chamfering Tool
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 31,673.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and ergonomic design that is extremely easy to use.
· Meets all your needs, from corner and radius chamfering of mild and stainless steel. (EMB-0307CP)
· Lightweight and easy-to-carry type. (MB-03A)

 
Part Number
MB-03A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,673.34

฿ 28,917.76

CHAMFERING TOOLS BEVELERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Power Supply(V) 100 AC (50/60 Hz) Number of load-free rotations(min⁻¹) 11,000 Rated Current(A) 4.5
Cord Length(m) 2.5 Power Consumption(W) 430 Chamfer Efficiency Mild steel: C0 to C3, R2, R3
JAN Code 4992338001773 Mass(g) 2,500 Chamfer Angle 45°

Please check the type/dimensions/specifications of the part MB-03A in the Mini Beveler Handy Electric Chamfering Tool series.