(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Powerful scaling with multiple needles.
· Excellent practicality: Needles conform to the unevenness of the workpiece surface.
· Product characteristics: Hard steel wire needles move in reciprocating motions at high speed.
Part Number |
---|
JC-16 |
JEX-20 |
JEX-24 |
JEX-66 |
JEX-2800A |
JT-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air consumption (m3/min) | No Load Stroke (min⁻¹) | Overall length (mm) | Trusco code | Hose Intake Port | Compatible Needle Dimension (mm) | Main body mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,044.00 ฿ 19,942.54 | AIR CHISELS | 1 Piece(s) | 1 Day(s) | 0.15 | 4000 | 158 | 116-6000 | Hi Cupla 30PH | 2 x 150 | 1,400 | ||
฿ 29,602.00 ฿ 25,946.15 | AIR CHISELS | 1 Piece(s) | 1 Day(s) | 0.2 | 4000 | 244 | 116-6034 | Hi Cupla 30PH | 2 x 180, 3 x 180 | 2,750 | ||
฿ 37,180.00 ฿ 32,644.04 | AIR CHISELS | 1 Piece(s) | 12 Day(s) | 0.3 | 4000 | 237 | 116-6042 | Hi Cupla 30PH | 2 x 180, 3 x 180 | 2,700 | ||
฿ 41,975.00 ฿ 36,795.29 | AIR CHISELS | 1 Piece(s) | 1 Day(s) | 0.35 | 4000 | 264 | 116-6778 | Hi Cupla 30PH | 2 x 180, 3 x 180, 4 x 180 | 3,500 | ||
฿ 42,804.00 ฿ 37,504.86 | AIR CHISELS | 1 Piece(s) | 1 Day(s) | 0.43 | 3700 | 247 | 322-2349 | Hi Cupla 30PH | 2 x 180, 3 x 180, 4 x 180 | 3,300 | ||
฿ 28,120.00 ฿ 22,428.51 | AIR CHISELS | 1 Piece(s) | 1 Day(s) | 0.2 | 4000 | 245 | 116-6026 | Hi Cupla 30PH | 2 x 180, 3 x 180 | 2,400 |
Loading...
Operating pressure(MPa) | 0.6 |
---|
How can we improve?
How can we improve?