1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A3 / Folded Clear Holder【10 Pieces Per Package】

FILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 191.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clear type holder that lets you see the contents of important documents at a glance.
·Desired size. A3 size can be stored as it is, A4 size by folding in half.
·A3 size can be stored without folding
[Materials]
·50% recycled polypropylene (PP) 0.2 mm

 
Part Number
FL-181HO
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 191.84

FILE 1 Pack(s)

10 Pieces Per Package

9 Day(s)

Loading...

  1. 1

Basic Information

Product Type Clear File Main Body Color Clear