ME-38S Cable Cutter (Dedicated for Copper Wire)

Caution
Product Description
[Features]
・ They can easily cut 38 mm2 cable.
・ It uses ergonomics and has an amazing sharpness.
・ The handle load is reduced. (38 mm2: 35% reduction, 22 mm2: 23% reduction)
・ They support 38 mm2 of IV/CV cable dedicated for copper wire.
[Product Specifications]
・ Overall length (mm): 160
・ Cutting ability (mm2): 38 (IV/CV cable), VVF 2.0 mm × 3 cores
・ Weight (g): 155
・ JAN code: 4992456202052