Wire Cutter, MXW-012 Wire Rope Cutter

Caution
Product Description
[Features]
・ Wire rope of ø12 mm can be easily cut.
· The ergonomic output curve and handle angle are set, allowing you to cut with excellent efficiency.
· The twin cam auto eccentricity mechanism reduces the load on the handle while cutting.
[Product Specifications]
・ Overall length (mm): 614
・ Cutting ability (ømm): Wire rope = 12 / Stainless steel wire rope = 10 / Mild steel wire = 8
・ Weight (g): 2460
・ JAN code: 4992456002270