MXC-500 C Chan Cutter

Brand :
MARVEL
Caution
Product Description
[Features]
・ Single-shot cutting with twin cam auto eccentric mechanism
[Product Specifications]
・ Overall length (mm): 500
· Small size
・ For CC-19 (C-38)
・ Weight (g): 1690
・ JAN code: 4992456002942