Wire Cutter, MSH-65 Super Hard Cutter

Brand :
MARVEL

Caution

    Product Description

    [Features]
    ・ It can also cut piano wire.
    ・ The blade part of the cutter is made of high carbon steel as a base material, and the blade tips are compounded with 9 kinds of high-speed steel (SKH55) and heat treated to the hardness of HRC65.
    [Product Specifications]
    ・ Overall length (mm): 585
    ・ Weight (g): 2250
    ・ Cutting ability (ømm): Reinforcing bar = 11 / Wire rope = 16 / Piano wire = 4.5 / Galvanized steel stranded wire (messenger wire 2 types) = 8 / Cable (IV) = 150 mm2
    ・ JAN code: 4992456002171

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat