MSC-1065 Square Stud Cutting Machine

Brand :
MARVEL

Caution

  • < Important Notice Regarding Listed Prices >
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・ It can cut off square studs and runners
・ For cutting to adjust dimensions on site.
・ For noise prevention of nighttime work and work in residential areas.
・ For places where noise should not be generated, such as hospital during renovating or remodeling.
[Product Specifications]
・ Overall length (mm): 645
・ Height (mm): 240
・ Main unit weight (kg): 8.3
・ Support mass (kg): 1.3
・ Cuttable square stud: 100 mm × 45 mm, 65 mm × 45 mm
・ Cuttable runner: 102 mm × 35 mm, 67 mm × 35 mm
・ Plate thickness: 0.5 mm, 0.6 mm
・ JAN code: 4992456002881

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat