MR-2 Hand Riveter

Brand :
MARVEL
Caution
Product Description
[Features]
・ It is easy to use and durable.
・ The main unit is made of aluminum alloy and heat treated, and the handle is made of chrome molybdenum steel, so it is robust.
[Product Specifications]
・ Overall length (mm): 270
・ Weight (g): 480
・ Rivet use range: shaft diameter 2.4/3.2/4.0/4.8 mm
・ JAN code: 4992456015201