MF-36, Mighty Puller

Caution
Product Description
[Features]
・ Tensile force is approx. 4 times that of combination pliers or pliers, etc.
・ It is suitable for pulling steel wire and piano wire.
・ It eliminates damage to steel wire and extends wire's lifespan.
・ Even with a tensile load of 1.7 kN (173 kgf), it does not slip.
[Product Specifications]
・ Grip width (mm): 7
・ Overall length (mm): 150
・ Weight (g): 230
・ JAN code: 4992456003413