JMR-220, Adjustable Gear Wrench

Brand :
MARVEL

Caution

    Product Description

    [Features]
    ・ Safety cord for fall prevention can be attached.
    [Product Specifications]
    ・ Maximum opening jaw width (mm): 32
    ・ Overall length (mm): 220
    ・ Weight (g): 290
    ・ Materials: CR-V (Chrome vanadium steel)
    ・ Surface treatment: black oxide coating
    ・ Gear wrench part (mm): 17
    ・ Box wrench part (mm): 13
    ・ An adjustable gear wrench with an overall length of 220 mm and a maximum opening jaw width of 32 mm.
    ・ With wing screw tightening parts.
    ・ JAN code: 4992456205442

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat