BR-200 Board Riveter

Brand :
MARVEL
Caution
- Screw type (ø4 mm) can be used for hook type.
Product Description
[Features]
・ All board plug sizes can be used.
・ It can also be used for AS plug MA-100MS to 600MS.
[Product Specifications]
・ Overall length (mm): 240
・ Weight (g): 520
・ JAN code: 4992456425000