(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Mat WD-13 / WD-130

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of WD-13

  • Thickness(mm)
    2
  • Width(mm)
    1,000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    2
  • Materials
    Synthetic rubber
  • Hardness
    65
  • Front surface resistance(Ω/sq)
    10⁷-10⁹
  • Back surface resistance(Ω/sq)
    10³-10⁵
  • JAN code
    4975205700511
Part Number
WD-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,709.34

ELECTROSTATIC MAT 1 Piece(s) 5 Day(s)

Basic Specifications

  • Thickness(mm)
    2
  • Width(mm)
    1,000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    2
  • Materials
    Synthetic rubber
  • Hardness
    65
  • Front surface resistance(Ω/sq)
    10⁷-10⁹
  • Back surface resistance(Ω/sq)
    10³-10⁵
  • JAN code
    4975205700511

Product Description

Ideal for use in electrical component (ICs, etc.) assembly rooms where static prevention is required.
[Features]
· Matte green.
· Available for work desks and floors.

Specifications of WD-13

  • Thickness(mm)
    2
  • Width(mm)
    1,000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    2
  • Materials
    Synthetic rubber
  • Hardness
    65
  • Front surface resistance(Ω/sq)
    10⁷-10⁹
  • Back surface resistance(Ω/sq)
    10³-10⁵
  • JAN code
    4975205700511
Part Number
WD-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,709.34

ELECTROSTATIC MAT 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1