(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292178624 |
4977292179201 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Height (mm) |
Product Depth (mm) |
---|---|---|---|---|---|---|---|
฿ 569.56 |
DOUBLE-SIDED EYELET PUNCH | 1 Piece(s) | 31 Day(s) | 250 | 25 | ||
฿ 569.56 |
DOUBLE-SIDED EYELET PUNCH | 1 Piece(s) | 31 Day(s) | 252 | 23 |
Double-sided grommet punch that creates a strong and beautiful finish.
[Features]
· Allows you to extend the life of products indefinitely.
· Perfect for items subjected to forces that are reinforced with brass grommets, such as canopies, tarpaulins, etc.
· Perfect for aprons and book binding because the aluminum grommets are easy to apply and resistant to rust.
[Applications]
· For reinforcing and repairing holes in bags, curtains, clothing, etc.
Part Number |
---|
4977292178624 |
4977292179201 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Height (mm) |
Product Depth (mm) |
---|---|---|---|---|---|---|---|
฿ 569.56 |
DOUBLE-SIDED EYELET PUNCH | 1 Piece(s) | 31 Day(s) | 250 | 25 | ||
฿ 569.56 |
DOUBLE-SIDED EYELET PUNCH | 1 Piece(s) | 31 Day(s) | 252 | 23 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?