(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double-Sided Grommet (100 Sets)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The number included is a guideline based on weight. The actual number of grommets and grommet washers may vary, but please note that the actual number should meet or exceed the indicated number. Please read the instructions for the grommet punch carefully before use. If the mounting location is weak, apply a sturdy fabric patch to the area before mounting. Be extremely careful about your surroundings while working so that children will not be able to accidentally ingest the grommets. After use, keep out of reach of infants and children.

Specifications of 4977292176002

  • Product Category
    Other
  • Quantity
    Equivalent to 100 sets included
  • Material 1
    Aluminum
  • Product Width(mm)
    100
  • Product Height(mm)
    78
  • Product Depth(mm)
    78
Part Number
4977292176002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 452.57

CARPENTERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Other
  • Quantity
    Equivalent to 100 sets included
  • Material 1
    Aluminum
  • Product Width(mm)
    100
  • Product Height(mm)
    78
  • Product Depth(mm)
    78

Product Description

Grommet that's resistant to rust and easy to install because it's made of aluminum.
[Features]
· Can be used with SK11 Double-Sided Grommet Punch (No. 1300).
· Durable because it's double-sided.
· Economy size of double-sided grommets equivalent to 100 sets.
[Applications]
· For reinforcing and repairing holes in tents, tarpaulins, greenhouses, etc.

Specifications of 4977292176002

  • Product Category
    Other
  • Quantity
    Equivalent to 100 sets included
  • Material 1
    Aluminum
  • Product Width(mm)
    100
  • Product Height(mm)
    78
  • Product Depth(mm)
    78
Part Number
4977292176002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 452.57

CARPENTERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1