(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Powerful Punch For Double-Sided 10 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Use the punch to create a pilot hole in the material (for reinforcing, repairing, etc. holes in truck canopies or tarpaulins, book bindings, clothing and accessories). If the mounting location is weak, apply a sturdy fabric patch to the area before mounting. Check the top and bottom of the grommet carefully before punching it. If you use more force than necessary, not only could you deform the grommet, you could also damage the functioning of the main body, so please use it carefully. Be extremely careful about your surroundings while working so that children will not be able to accidentally ingest the grommets. After use, keep out of reach of infants and children.
  • While working, be very careful not to catch your finger, etc., and be mindful of work safety, such as by always using safety goggles to prevent an eye injury if a grommet or a piece of punch scrap happens to fly away during use. This product only includes a punch and pedestal. Double-sided grommets, pilot hole punch, etc. not included.

Specifications of SHP-10

  • Product Category
    Other
  • Product Width(mm)
    95
  • Product Height(mm)
    147
  • Product Depth(mm)
    35
Part Number
SHP-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,991.55

STRONG STRIKING BAR 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Other
  • Product Width(mm)
    95
  • Product Height(mm)
    147
  • Product Depth(mm)
    35

Product Description

Punch for the SK11 Stainless Steel Double-Sided Grommet 10 mm (SH-10).
[Features]
· For use with 10.0 mm grommets.
· Extend the life of products indefinitely by applying grommets.
[Applications]
· Punch for double-sided grommets.

Specifications of SHP-10

  • Product Category
    Other
  • Product Width(mm)
    95
  • Product Height(mm)
    147
  • Product Depth(mm)
    35
Part Number
SHP-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,991.55

STRONG STRIKING BAR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1