Threaded-Type Snap 15 mm, 10 Sets

Brand :
SK 11

Caution

  • Please read the instructions for the threaded-type snap punch carefully before use. Be sure to use a fabric patch to reinforce thin fabrics. A plastic washer, sold separately, can also be used as reinforcement or to adjust thickness. If the material is hard like plastic, a 3‑mm pilot hole may be too small. In that case, please purchase a 4‑mm pilot hole punch, sold separately, for that material. Be extremely careful about your surroundings while working so that children will not be able to accidentally ingest the snaps. After use, keep out of reach of infants and children.

Product Description

Threaded-type snap for Snap Fastener Punch No. 1600/1650/1700/1750.
[Features]
· 15 mm threaded-type snap for Snap Fastener Punch (No. 1600/1650/1700/1750).
· Thin fabric can be reinforced and thickness can be adjusted by using a plastic washer (no. 180), sold separately.
[Applications]
· For mounting on removable curtains, privacy curtains, and fabric signs.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Threaded-Type Snap 15 mm, 10 Sets | SK 11 | MISUMI Thailand