(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292144650 |
4977292144674 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications 1 | Material 1 | Product Depth (mm) |
---|---|---|---|---|---|---|---|---|
฿ 307.23 |
SNAP FASTENER 15 MM | 1 Piece(s) | 31 Day(s) | Black plating | Snap fastener: iron, brass, black plating | 120 | ||
฿ 307.23 |
SNAP FASTENER 15 MM | 1 Piece(s) | 31 Day(s) | - | - | 10 |
Snap fastener for use with Snap Fastener Punch No. 1600/1650/1700/1750.
[Features]
· Snap fastener for use with Snap Fastener Punch (No. 1600/1650/1700/1750).
· A plastic washer (no. 180) can be used to reinforce thin fabric or adjust the thickness.
[Applications]
· For reinforcing and repairing snap fasteners on golf bags, jackets, etc.
Part Number |
---|
4977292144650 |
4977292144674 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications 1 | Material 1 | Product Depth (mm) |
---|---|---|---|---|---|---|---|---|
฿ 307.23 |
SNAP FASTENER 15 MM | 1 Piece(s) | 31 Day(s) | Black plating | Snap fastener: iron, brass, black plating | 120 | ||
฿ 307.23 |
SNAP FASTENER 15 MM | 1 Piece(s) | 31 Day(s) | - | - | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?