(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PC Double-Sided Grommet 12 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • If the mounting location is weak, apply a sturdy fabric patch to the area before mounting. Check the top and bottom of the grommet carefully before punching it. If you use more force than necessary, not only could you deform the grommet, you could also damage the main body, so use it carefully. Be extremely careful about your surroundings while working so that children will not be able to accidentally ingest the grommets. After use, keep out of reach of infants and children.
  • While working, be very careful not to catch your finger, etc., and be mindful of work safety, such as by always using safety goggles to prevent an eye injury if a grommet or a piece of punch scrap, etc. happens to fly away during use. Use a wooden mallet or plastic hammer to tap it.
  • From :
    ฿ 300.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292144735
4977292144742
4977292144759
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 300.60

DOUBLE-SIDED EYELET BALL 1 Piece(s) 31 Day(s)

฿ 300.60

DOUBLE-SIDED EYELET BALL 1 Piece(s) 31 Day(s)

฿ 300.60

DOUBLE-SIDED EYELET BALL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Other
  • Quantity
    15 sets included
  • Material 1
    Polycarbonate resin
  • Product Width(mm)
    87
  • Product Height(mm)
    130
  • Product Depth(mm)
    24

Product Description

The grommets are made from a resin material that allows for a lightweight, strong, rustproof product with a beautiful finish.
[Features]
· Compatible with SK11 Plastic Double-Sided Grommets (No. 1900).
· Stylish grommets made from resin in 3 colors, black, white and clear.
[Applications]
· For reinforcing and repairing holes in aprons, backpacks, clothing, tents, etc.

Part Number
4977292144735
4977292144742
4977292144759
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 300.60

DOUBLE-SIDED EYELET BALL 1 Piece(s) 31 Day(s)

฿ 300.60

DOUBLE-SIDED EYELET BALL 1 Piece(s) 31 Day(s)

฿ 300.60

DOUBLE-SIDED EYELET BALL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1