(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Blade Type Push Pull Saw Replacement Blade 120 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use for unintended applications. The blade tip is sharp so please handle with care. Also please do not place your hand near the blade during work. Please wear protective gear such as gloves and safety goggles during the work. Please ensure a safe perimeter and enough space prior to starting work. Do not use if there are chips, cracks or rattling in the handle or blade. In case there are metal objects in the material to be cut, such as a nail, remove those before starting the work. It cannot cut metals.
  • After completing the work, remove any residue from between the teeth, wipe off all dirt and moisture and apply machine oil, etc. to prevent rusting when storing. When stowing, please cover the blade part, such as in the included cover.

Specifications of 4977292102414

  • Product Specifications
    Replaceable Blade Type
  • Blade Length(mm)
    ~ 199
  • Blade Thickness(mm)
    1
  • Product Width(mm)
    45
  • Product Height(mm)
    210
  • Product Depth(mm)
    1.3
  • Package weight(g)
    22
  • JAN Code
    4977292102414
  • Blade length details
    120
Part Number
4977292102414
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 223.93

SKJ SAW 1 Piece(s) Quote

Basic Specifications

  • Product Specifications
    Replaceable Blade Type
  • Blade Length(mm)
    ~ 199
  • Blade Thickness(mm)
    1
  • Product Width(mm)
    45
  • Product Height(mm)
    210
  • Product Depth(mm)
    1.3
  • Package weight(g)
    22
  • JAN Code
    4977292102414
  • Blade length details
    120

Product Description

Exclusive replacement blade for push-pull saw blade.
[Features]
· Capable of cutting round or curved lines since the saw blade is thick and narrow.
· The overall length of the blade is short so it is convenient for cutting out boards without depth or hollowing PVC piping.
· The polishing on the back means it does not damage materials easily and the blade tip can be used for piercing work as well.
[Applications]
· Optimal for cutting out, circle and curved cutting work of boards, PVC pipes, etc.
· Can be used for replacement when the blade for the blade replacement type push-pull saw can no longer be used.

Specifications of 4977292102414

  • Product Specifications
    Replaceable Blade Type
  • Blade Length(mm)
    ~ 199
  • Blade Thickness(mm)
    1
  • Product Width(mm)
    45
  • Product Height(mm)
    210
  • Product Depth(mm)
    1.3
  • Package weight(g)
    22
  • JAN Code
    4977292102414
  • Blade length details
    120
Part Number
4977292102414
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 223.93

SKJ SAW 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1