Replacement Blade Type Saw For Pruning

Brand :
SK 11

Caution

  • Do not use for unintended applications. Please check that there is no rattling or warping of the main body or parts. Please wear safety glasses and gloves, etc. when using. After use, remove dirt and store in a safe place out of reach of children.

Product Description

A economical replacement blade type pruning saw.
[Features]
· Slip resistant elastomer resin pistol grip.
· Economical replacement blade type.
· The blade is shock hardened for long-lasting sharpness.
· The product size is Width 80 × Height 395 × Depth 20 mm, Weight 180 g when packaged.
· Blade length: 240 mm, Pitch: 3.75 mm, Cut width: 1.35 mm, Plate thickness: 0.9 mm.
[Applications]
· Can be used for pruning and training branches, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat