Replacement Blade Type Saw Replacement Blade For Pruning

Brand :
SK 11

Caution

  • Do not use for unintended applications. Please check that there is no rattling or warping of the main body or parts. Please wear safety glasses and gloves, etc. when using. After use, remove dirt and store in a safe place out of reach of children.

Product Description

Economical replacement blades for pruning saw.
[Features]
· A common replacement blade that can also be used in removable, rotating saw.
· The shock hardening is used for long-lasting sharpness.
· Wear safety glasses and gloves, etc. when using the saw.
· Blade length: 240 mm, Pitch: 3.75 mm, Cut width: 1.35 mm, Plate thickness: 0.9 mm.
[Applications]
· Can be used as a replacement blade for pruning.
· Optimal as a replacement part when the blade on the saw can no longer be used.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat