Y-Type Hammer Stainless Steel Scraper, SWS-7

Brand :
SK 11

Caution

  • Handle the blade carefully, as it is sharp and dangerous. Please wear safety goggles and gloves when working. Do not use as a trowel, etc.

Product Description

A Y-type rust-resistant stainless steel hammer scraper that is easy to care for.
[Features]
· Wooden handle feels good in your hand.
· Handle can take blows from a hammer.
· Size: width 63 × height 191 × depth 20 mm.
· Weight: 140 g.
· Blade width: 65 mm.
· Type: special thick blade / Y-type
[Applications]
· Removing P tiles, paint, rust, and dirt.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SWS-7 | Y-Type Hammer Stainless Steel Scraper, SWS-7 | SK 11 | MISUMI Thailand